Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:17:26 GMT+0000 (Coordinated Universal Time)


N205-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N2..-E-TVP, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 15 mm | Width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 27.500 N | Basic static load rating, radial |
Cur | 4.450 N | Fatigue load limit, radial |
nG Grease | 16.800 1/min | Limiting speed for grease lubrication |
nG Oil | 19.800 1/min | Limiting speed for oil lubrication |
≈m | 0,131 kg | Ağırlık |
Mounting dimensions
da | 29 mm | Diameter shaft shoulder |
Da | 46 mm | Diameter of housing shoulder |
ra1 max | 1 mm | Maximum recess radius |
Dimensions
r1 min | 0,6 mm | Minimum chamfer dimension |
s1 | 1,3 mm | Axial displacement |
E | 46,5 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |