Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:21:12 GMT+0000 (Coordinated Universal Time)


N204-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N2..-E-TVP, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 14 mm | Width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 24.700 N | Basic static load rating, radial |
Cur | 3.950 N | Fatigue load limit, radial |
nG Grease | 18.700 1/min | Limiting speed for grease lubrication |
nG Oil | 22.000 1/min | Limiting speed for oil lubrication |
≈m | 112 g | Ağırlık |
Mounting dimensions
da | 24 mm | Diameter shaft shoulder |
Da | 41 mm | Diameter of housing shoulder |
ra1 max | 1 mm | Maximum recess radius |
Dimensions
r1 min | 0,6 mm | Minimum chamfer dimension |
s1 | 0,8 mm | Axial displacement |
E | 41,5 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |