Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:50:22 GMT+0000 (Coordinated Universal Time)



MSTU25-XL
Take-up housing unit
Take-up housing units MSTU, sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals, with relubrication facility
Yerine geçer
MSTU25


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 203,2 mm | Length total |
H | 104,8 mm | Height flange |
C0r G | 3.900 N | Load carrying capacity (housing) |
U | 33,8 mm | Total height unit |
≈m | 0,59 kg | Ağırlık |
Mounting dimensions
J | 80,2 mm | Distance fixing bore |
Dimensions
A | 19 mm | Height housing |
A2 | 10,3 mm | Distance raceway |
S | 2 mm | Thickness of flange |
Additional information
GEH52-MSTU | Housing | |
RAE25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

