Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:55:38 GMT+0000 (Coordinated Universal Time)


LFS52-NZZ
Guideway
solid profile, with T-slot and lateral slots, with two raceway shafts; corrosion-resistant design possible



Bending axes
Main Dimensions & Performance Data
h | 34 mm | Height |
b | 52 mm | Width |
lmax | 8.000 mm | Length maximum 1 |
ly | 170.350 mm⁴ | Second moment of area |
lz | 82.786 mm⁴ | Second moment of area |
LFQ | 994 mm² | Cross-sectional area 2 |
Wy | 7.327 mm³ | Wider resistance torque |
Wz | 4.927 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 10 mm | Bore diameter 3 |
Dimensions
a2 | 42 mm | Distance |
b1 | 46,5 mm | Width |
b3 | 11 mm | Width 4 |
b4 | 18,5 mm | Width |
b5 | 18,5 mm | Width |
dLW | 10 mm | Diameter |
eZ | 16,8 mm | Distance |
h1 | 6,4 mm | Height 5, 6 |
h2 | 9 mm | Height |
h4 | 25,1 mm | Height |
jL | 250 mm | Increment 7 |
t7 | 5 mm | Depth |
Dipnotlar
1

2
Value for cross-sectional area.
3
For screw to DIN 912-8.8 (DIN EN ISO 4762),
under maximum load support washers to DIN 433 (DIN EN ISO 7092) are required.
4

5

6
Counterbore depth for screws to DIN 7984.
7



İndirmeler:
Mevcut ürün modeliniz
Size code | 52 | |
Design | NZZ | Solid profile, with T-slot and lateral slots |


Tümü
Tümü

2008-06-25 | Katalog | LF1 | Spanisch
Guías lineales con rodillos-guía

2016-10-27 | Katalog | LF1 | Französisch
Guidages à galets

2008-09-1 | Katalog | LF1 | Italienisch
Guide a rotelle

2016-06-15 | Katalog | LF1 | Deutsch
Laufrollenführungen

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems

2008-02-29 | Katalog | LF1 | Russisch
Направляющие на ходовых роликах
Son görüntülenen ürünler

Wait to see recently viewed products