Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:41:48 GMT+0000 (Coordinated Universal Time)


LFS52-M
Guideway
hollow section profile, with fixing slots, with two raceway shafts; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 98,6 mm | Height |
b | 52 mm | Width |
lmax | 8.000 mm | Length maximum 1 |
ly | 3.717.250 mm⁴ | Second moment of area |
lz | 3.014.470 mm⁴ | Second moment of area |
LFQ | 3.691 mm² | Cross-sectional area 2 |
Wy | 66.380 mm³ | Wider resistance torque |
Wz | 55.462 mm³ | Wider resistance torque |
Dimensions
a2 | 42 mm | Distance |
a7 | 52 mm | Distance |
a8 | 89,7 mm | Distance |
a9 | 33 mm | Distance |
a10 | 7,5 mm | Distance |
b1 | 112 mm | Width |
b3 | 18 mm | Width 3 |
b4 | 44 mm | Width |
b5 | 10,2 mm | Width |
dLW | 10 mm | Diameter |
eZ | 42,6 mm | Distance |
h2 | 25 mm | Height |
h4 | 89,7 mm | Height |
h5 | 50 mm | Height |
h7 | 65,4 mm | Height |
K2 | 7,45 mm | Diameter |
t6 | 80 mm | Depth |
t7 | 1,8 mm | Depth |
Dipnotlar
1

2

3




İndirmeler:
Mevcut ürün modeliniz
Size code | 52 | |
Design | M | Hollow section profile, with fixing slots |