Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:26:44 GMT+0000 (Coordinated Universal Time)


LFS52-FH
Guideway
flat solid profile, half guideway, with one raceway shaft; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 18 mm | Height |
b | 42 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
ly | 66.642 mm⁴ | Second moment of area |
lz | 17.798 mm⁴ | Second moment of area |
LFQ | 629 mm² | Cross-sectional area 2 |
Wy | 3.765 mm³ | Wider resistance torque |
Wz | 1.977 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 11 mm | Bore diameter 3 |
N3 | 19 mm | Bore diameter 4 |
Dimensions
a2 | 37 mm | Distance |
a6 | 21 mm | Distance |
aL max | 235 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 235 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
dLW | 10 mm | Diameter |
eZ | 9 mm | Distance |
h1 | 8 mm | Height 6, 7 |
h4 | 9 mm | Height |
jL | 250 mm | Increment 8 |
Dipnotlar
1

2

3

4

5

6

7

8



İndirmeler:
Mevcut ürün modeliniz
Size code | 52 | |
Design | FH | Flat solid profile, half guideway |


Tümü
Tümü

2008-06-25 | Katalog | LF1 | Spanisch
Guías lineales con rodillos-guía

2016-10-27 | Katalog | LF1 | Französisch
Guidages à galets

2008-09-1 | Katalog | LF1 | Italienisch
Guide a rotelle

2016-06-15 | Katalog | LF1 | Deutsch
Laufrollenführungen

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems

2008-02-29 | Katalog | LF1 | Russisch
Направляющие на ходовых роликах
Son görüntülenen ürünler

Wait to see recently viewed products