Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:17:11 GMT+0000 (Coordinated Universal Time)


LFS32-F
Guideway
flat solid profile, with two raceway shafts; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 10 mm | Height |
b | 32 mm | Width |
lmax | 4.000 mm | Length maximum 1 |
ly | 11.300 mm⁴ | Second moment of area |
lz | 2.190 mm⁴ | Second moment of area |
LFQ | 230 mm² | Cross-sectional area 2 |
Wy | 810 mm³ | Wider resistance torque |
Wz | 438 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 6,5 mm | Bore diameter 3 |
N3 | 12 mm | Bore diameter 4 |
Dimensions
a2 | 26 mm | Distance |
aL max | 116 mm | Distance 5 |
aL min | 11 mm | Distance 5 |
aR max | 116 mm | Distance 5 |
aR min | 11 mm | Distance 5 |
dLW | 6 mm | Diameter |
eZ | 5 mm | Distance |
h1 | 3,5 mm | Height 6, 7 |
h4 | 5 mm | Height |
jL | 125 mm | Increment 8 |
Dipnotlar
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2

3

4
Under maximum load Fz and F0z, support washers to DIN 433 and the maximum tightening torque (see mounting instructions) are required.
5

6

7

8



İndirmeler:
Mevcut ürün modeliniz
Size code | 32 | |
Design | F | Flat solid profile |