Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:41:07 GMT+0000 (Coordinated Universal Time)


LFS52-E
Guideway
solid profile, fixing hole spacing half of standard, with two raceway shafts; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 34 mm | Height |
b | 52 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
ly | 138.624 mm⁴ | Second moment of area |
lz | 113.037 mm⁴ | Second moment of area |
LFQ | 1.170 mm² | Cross-sectional area 2 |
Wy | 5.878 mm³ | Wider resistance torque |
Wz | 6.350 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 11 mm | Bore diameter 3 |
N3 | 19 mm | Bore diameter 4 |
Dimensions
a2 | 42 mm | Distance |
aL max | 110 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 110 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
b1 | 40 mm | Width |
dLW | 10 mm | Diameter |
eZ | 17,8 mm | Distance |
h1 | 21 mm | Height 6, 7 |
h4 | 25,1 mm | Height |
jL | 125 mm | Increment 8 |
Dipnotlar
1

2

3

4

5

6

7

8



İndirmeler:
Mevcut ürün modeliniz
Size code | 52 | |
Locationg guideway | E | Fixing hole spacing half of standard |