Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:51:57 GMT+0000 (Coordinated Universal Time)


LFS86-CE
Guideway
hollow section profile, fixing hole spacing half of standard, with two raceway shafts; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 34 mm | Height |
b | 86 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
ly | 613.720 mm⁴ | Second moment of area |
lz | 155.160 mm⁴ | Second moment of area |
LFQ | 1.185 mm² | Cross-sectional area 2 |
Wy | 16.587 mm³ | Wider resistance torque |
Wz | 8.866 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 13 mm | Bore diameter 3 |
N3 | 21 mm | Bore diameter 4 |
Dimensions
a2 | 76 mm | Distance |
aL max | 110 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 110 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
b1 | 71 mm | Width |
dLW | 10 mm | Diameter |
eZ | 17,5 mm | Distance |
h1 | 21 mm | Height 6, 7 |
h4 | 25,1 mm | Height |
jL | 125 mm | Increment 8 |
Dipnotlar
1

2

3

4

5
aL and aR are dependent on the guideway length.
6

7

8




İndirmeler:
Mevcut ürün modeliniz
Size code | 86 | |
Design | C | Hollow section profile |
Locationg guideway | E | Fixing hole spacing half of standard |


Tümü
Tümü

2008-06-25 | Katalog | LF1 | Spanisch
Guías lineales con rodillos-guía

2016-10-27 | Katalog | LF1 | Französisch
Guidages à galets

2008-09-1 | Katalog | LF1 | Italienisch
Guide a rotelle

2016-06-15 | Katalog | LF1 | Deutsch
Laufrollenführungen

2004-11-1 | Anleitung (Montage, Betrieb) | MON 39 | Englisch
LF guideway connectors

2004-11-1 | Anleitung (Montage, Betrieb) | MON 39 | Deutsch
LF-Schienenverbinder

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems

2008-02-29 | Katalog | LF1 | Russisch