Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:58:19 GMT+0000 (Coordinated Universal Time)


LFS32-C
Guideway
hollow section profile, with two raceway shafts; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 20 mm | Height |
b | 32 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
ly | 18.305 mm⁴ | Second moment of area |
lz | 10.072 mm⁴ | Second moment of area |
LFQ | 261 mm² | Cross-sectional area 2 |
Wy | 1.165 mm³ | Wider resistance torque |
Wz | 995 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 6,5 mm | Bore diameter 3 |
N3 | 12 mm | Bore diameter 4 |
Dimensions
a2 | 26 mm | Distance |
aL max | 116 mm | Distance 5 |
aL min | 11 mm | Distance 5 |
aR max | 116 mm | Distance 5 |
aR min | 11 mm | Distance 5 |
b1 | 24 mm | Width |
dLW | 6 mm | Diameter |
eZ | 10,1 mm | Distance |
h1 | 12 mm | Height 6, 7 |
h4 | 15 mm | Height |
jL | 125 mm | Increment 8 |
Dipnotlar
1

2
Value for cross-sectional area.
3
For screw to DIN 912-8.8 (DIN EN ISO 4762),
under maximum load support washers to DIN 433 (DIN EN ISO 7092) are required.
4
Under maximum load Fz and F0z, support washers to DIN 433 and the maximum tightening torque (see mounting instructions) are required.
5
aL and aR are dependent on the guideway length.
6
If support washers to DIN 433 are used, screws to DIN 7984 are recommended.
7
Counterbore depth for screws to DIN 7984.
8
Recommended screw pitch.
Underside marked.


İndirmeler:
Mevcut ürün modeliniz
Size code | 32 | |
Design | C | Hollow section profile |


Tümü
Tümü

2008-06-25 | Katalog | LF1 | Spanisch
Guías lineales con rodillos-guía

2016-10-27 | Katalog | LF1 | Französisch
Guidages à galets

2008-09-1 | Katalog | LF1 | Italienisch
Guide a rotelle

2016-06-15 | Katalog | LF1 | Deutsch
Laufrollenführungen

2004-11-1 | Anleitung (Montage, Betrieb) | MON 39 | Englisch
LF guideway connectors

2004-11-1 | Anleitung (Montage, Betrieb) | MON 39 | Deutsch
LF-Schienenverbinder

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems

2008-02-29 | Katalog | LF1 | Russisch
Направляющие на ходовых роликах
Son görüntülenen ürünler

Wait to see recently viewed products