Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:37:50 GMT+0000 (Coordinated Universal Time)


LFS120
Guideway
solid profile, with two raceway shafts; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 25 mm | Height |
b | 120 mm | Width |
lmax | 8.000 mm | Length maximum 1 |
ly | 2.330.980 mm⁴ | Second moment of area |
lz | 9.365 mm⁴ | Second moment of area |
LFQ | 2.468 mm² | Cross-sectional area 2 |
Wy | 40.751 mm³ | Wider resistance torque |
Wz | 117.074 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 11 mm | Bore diameter 3 |
N3 | 19 mm | Bore diameter 4 |
Dimensions
a2 | 110 mm | Distance |
a7 | 28 mm | Distance |
aL max | 235 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 235 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
b1 | 100 mm | Width |
b5 | 18 mm | Width |
dLW | 10 mm | Diameter |
eZ | 12,5 mm | Distance |
h1 | 12 mm | Height 6, 7 |
h4 | 16,1 mm | Height |
jL | 250 mm | Increment 8 |
t7 | 2,5 mm | Depth |
Dipnotlar
1

2

3

4

5

6

7

8



İndirmeler:
Mevcut ürün modeliniz
Size code | 120 |


Tümü
Tümü

2008-06-25 | Katalog | LF1 | Spanisch
Guías lineales con rodillos-guía

2016-10-27 | Katalog | LF1 | Französisch
Guidages à galets

2008-09-1 | Katalog | LF1 | Italienisch
Guide a rotelle

2016-06-15 | Katalog | LF1 | Deutsch
Laufrollenführungen

2004-11-1 | Anleitung (Montage, Betrieb) | MON 39 | Englisch
LF guideway connectors

2004-11-1 | Anleitung (Montage, Betrieb) | MON 39 | Deutsch
LF-Schienenverbinder

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems

2008-02-29 | Katalog | LF1 | Russisch
Направляющие на ходовых роликах
Son görüntülenen ürünler

Wait to see recently viewed products