Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:37:49 GMT+0000 (Coordinated Universal Time)



LCJT50-XL-N
Flanged housing unit
Housing units LCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 116 mm | Flange width |
H | 190 mm | Height flange |
U | 66,2 mm | Total height unit |
Cr | 37.500 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 1.100 N | Fatigue load limit, radial |
≈m | 2,2 kg | Ağırlık |
Mounting dimensions
J | 157 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 39 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 28 mm | Distance raceway |
V | 116 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJT10-FA125 | Housing | |
GE50-XL-KLL-B | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |


Son görüntülenen ürünler

Wait to see recently viewed products