Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:15:57 GMT+0000 (Coordinated Universal Time)


KUVE20-W
Ball monorail guidance system
Carriages KWVE..-W, wide carriage for linear recirculating ball bearing and guideway assembly





Main dimensions
lmax | 2.880 mm | Max length single piece guideway 1 |
H | 27 mm | Height system |
B | 80 mm | Width carriage |
L | 69,8 mm | Overall length carriage |
Technical data
C | 13.100 N | Dynamic load rating 2 |
C0 | 27.000 N | Static load rating 2 |
M0x | 687 Nm | Static moment rating about X axis |
M0y | 240 Nm | Static moment rating about Y axis |
M0z | 240 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 19 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 70 mm | |
jB | 24 mm | |
b | 42 mm | Width rail |
a5 | 9 mm | Distance |
A2 | 5 mm | Distance from locating edge to hole |
L1 | 50,4 mm | |
JL | 40 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 4,6 mm | Free space, system dimension |
H4 | 10,6 mm | |
H5 | 5 mm | |
T5 | 10 mm | Thread depth |
T6 | 6 mm | |
h | 17 mm | |
h1 | 10 mm | |
G2 | M6 | Fixing screws |
G2 MA | 10 Nm | Maximum tightening torque 4 |
K1 | M4 | Fixing screws |
K1 MA | 5 Nm | Maximum tightening torque 4 |
K3 | M5 | Fixing screws |
K3 MA | 10 Nm | Maximum tightening torque 4 |
K6 | M5 | Fixing screws |
K6 MA | 4 Nm | Maximum tightening torque |
d1 | 4,6 mm | |
D2 | 5,5 mm | |
A3 | 5 mm | |
G3 | M5 | |
t G3 | 5 mm | 5 |
Related products
KWVE20-W | Compatible with the following carriage | |
TKVD20-W | Suitable Guide Rail |
Dipnotlar
1

2

3
aL and aR are dependent on the guideway length.
4

5

İndirmeler:
Mevcut ürün modeliniz
Size code | 20 | |
Carriage design | W | Wide carriage and wide guideway |


Tümü
Tümü

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Englisch
Four-row linear ball bearing and guideway assembly KUVE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-11-1 | Anleitung (Montage, Betrieb) | MON 38 | Spanisch
Sistema con recirculación de 4 hileras de bolas KUVE..-B (-KT)

2016-04-21 | Anleitung (Montage, Betrieb) | MON 38 | Polnisch
System liniowy kulkowy czterorzędowy KUVE..-B

2011-01-31 | Anleitung (Montage, Betrieb) | MON 38 | Französisch
Système à recirculation à quatre rangées de billes KUVE..-B (-KT)

2010-12-21 | Anleitung (Montage, Betrieb) | MON 38 | Italienisch
Unità a ricircolazione a quattro ranghi di sfere KUVE..-B (-KT)

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Deutsch
Vierreihige Kugelumlaufeinheit KUVE
Son görüntülenen ürünler

Wait to see recently viewed products