Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:04:30 GMT+0000 (Coordinated Universal Time)


KUVE20-B-SN
Ball monorail guidance system
Carriages KWVE..-B-SN, narrow, low carriage, four-row






Main dimensions
lmax | 5.880 mm | Max length single piece guideway 1 |
H | 27 mm | Height system |
B | 44 mm | Width carriage |
L | 71,4 mm | Overall length carriage |
Technical data
C | 13.100 N | Dynamic load rating 2 |
C0 | 27.000 N | Static load rating 2 |
M0x | 332 Nm | Static moment rating about X axis |
M0y | 240 Nm | Static moment rating about Y axis |
M0z | 240 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 12 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 32 mm | |
b | 20 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 6 mm | Distance from locating edge to hole |
L1 | 50,4 mm | |
Ls | 1,3 mm | |
JL | 36 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 4,5 mm | Free space, system dimension |
H5 | 5,25 mm | |
T5 | 7,5 mm | Thread depth |
h | 17 mm | |
h1 | 8,6 mm | |
G2 | M5 | Fixing screws |
G2 MA | 10 Nm | Maximum tightening torque 4 |
K1 | M5 | Fixing screws |
K1 MA | 10 Nm | Maximum tightening torque 4 |
d1 | 5,8 mm | |
A3 | 4,7 mm | |
G3 | M5 | |
t G3 | 7 mm | 5 |
A4 | 3,3 mm | |
G4 | M3 | |
t G4 | 5,5 mm | 5 |
JL6 | 11,4 mm |
Related products
KWVE20-B-SN | Compatible with the following carriage | |
TKVD20 | Suitable Guide Rail |
Dipnotlar
1

2
Calculation of basic load ratings in accordance with DIN ISO 14728-1.
Based on practical experience, it may be possible to increase the basic dynamic load rating. The basic load rating can only be transmitted fully if the whole thread length is used and the adjacent construction is dimensioned appropriately.
3

4

5

İndirmeler:
Mevcut ürün modeliniz
Size code | 20 | |
Carriage design | SN | Narrow, low carriage |
Version | B |