Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:13:43 GMT+0000 (Coordinated Universal Time)


KUVE20-B-S
Ball monorail guidance system
Carriages KWVE..-B-S, narrow carriage, four-row






Main dimensions
lmax | 5.880 mm | Max length single piece guideway 1 |
H | 30 mm | Height system |
B | 44 mm | Width carriage |
L | 71,4 mm | Overall length carriage |
Technical data
C | 13.100 N | Dynamic load rating 2 |
C0 | 27.000 N | Static load rating 2 |
M0x | 332 Nm | Static moment rating about X axis |
M0y | 240 Nm | Static moment rating about Y axis |
M0z | 240 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 12 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 32 mm | |
b | 20 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 6 mm | Distance from locating edge to hole |
L1 | 50,4 mm | |
Ls | 1,3 mm | |
JL | 36 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 4,5 mm | Free space, system dimension |
H5 | 5,25 mm | |
T5 | 7,5 mm | Thread depth |
h | 17 mm | |
h1 | 8,6 mm | |
G2 | M5 | Fixing screws |
G2 MA | 10 Nm | Maximum tightening torque 4 |
K1 | M5 | Fixing screws |
K1 MA | 10 Nm | Maximum tightening torque 4 |
d1 | 5,8 mm | |
A3 | 7,7 mm | |
G3 | M5 | |
t G3 | 7 mm | 5 |
A4 | 4,6 mm | |
G4 | M5 | |
t G4 | 5,5 mm | 5 |
JL6 | 11,4 mm |
Related products
KWVE20-B-S | Compatible with the following carriage | |
TKVD20 | Suitable Guide Rail |
Dipnotlar
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2

3

4

5

İndirmeler:
Mevcut ürün modeliniz
Size code | 20 | |
Carriage design | S | Narrow Carriage |
Version | B |