Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:14:08 GMT+0000 (Coordinated Universal Time)


KUVE55-B-L
Ball monorail guidance system
Carriages KWVE..-B-L, long carriage, four-row, full complement ball set







Main dimensions
lmax | 5.820 mm | Max length single piece guideway 1 |
H | 70 mm | Height system |
B | 140 mm | Width carriage |
L | 211,6 mm | Overall length carriage |
Technical data
C | 127.000 N | Dynamic load rating 2 |
C0 | 285.000 N | Static load rating 2 |
M0x | 7.500 Nm | Static moment rating about X axis |
M0y | 4.725 Nm | Static moment rating about Y axis |
M0z | 4.725 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 43,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 116 mm | |
b | 53 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 12 mm | Distance from locating edge to hole |
L1 | 170 mm | |
Ls | 2,2 mm | |
JL | 95 mm | |
JLZ | 70 mm | |
jL | 120 mm | |
aL min | 20 mm | 3 |
aL max | 107 mm | 3 |
aR min | 20 mm | 3 |
aR max | 107 mm | 3 |
H1 | 13,5 mm | Free space, system dimension |
H4 | 22,7 mm | |
H5 | 11,25 mm | |
T5 | 21 mm | Thread depth |
T6 | 18 mm | |
h | 41,5 mm | |
h1 | 19 mm | |
G2 | M14 | Fixing screws |
G2 MA | 140 Nm | Maximum tightening torque 4 |
K1 | M14 | Fixing screws |
K1 MA | 220 Nm | Maximum tightening torque 4 |
K3 | M12 | Fixing screws |
K3 MA | 140 Nm | Maximum tightening torque 4 |
K6 | M12 | Fixing screws |
K6 MA | 140 Nm | Maximum tightening torque 4 |
d1 | 15,4 mm | |
D2 | 12,5 mm | |
A3 | 15 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 15 mm | |
G4 | M6 | |
t G4 | 7 mm | 5 |
JL6 | 49,5 mm |
Related products
KWVE55-B-L | Compatible with the following carriage | |
TKVD55-B | Suitable Guide Rail |
Dipnotlar
1

2

3

4

5

İndirmeler:
Mevcut ürün modeliniz
Size code | 55 | |
Carriage design | L | Long carriage |
Version | B |


Tümü
Tümü

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Englisch
Four-row linear ball bearing and guideway assembly KUVE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-11-1 | Anleitung (Montage, Betrieb) | MON 38 | Spanisch
Sistema con recirculación de 4 hileras de bolas KUVE..-B (-KT)

2016-04-21 | Anleitung (Montage, Betrieb) | MON 38 | Polnisch
System liniowy kulkowy czterorzędowy KUVE..-B

2011-01-31 | Anleitung (Montage, Betrieb) | MON 38 | Französisch
Système à recirculation à quatre rangées de billes KUVE..-B (-KT)

2010-12-21 | Anleitung (Montage, Betrieb) | MON 38 | Italienisch
Unità a ricircolazione a quattro ranghi di sfere KUVE..-B (-KT)

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Deutsch
Vierreihige Kugelumlaufeinheit KUVE
Son görüntülenen ürünler

Wait to see recently viewed products