

KUVE35-B-HL
Ball monorail guidance system
Carriages KWVE..-B-HL, high, narrow, long carriage, four-row





lmax | 5.860 mm | Max length single piece guideway 1 |
H | 55 mm | Height system |
B | 70 mm | Width carriage |
L | 145 mm | Overall length carriage |
C | 47.500 N | Dynamic load rating 2 |
C0 | 100.000 N | Static load rating 2 |
M0x | 2.625 Nm | Static moment rating about X axis |
M0y | 1.890 Nm | Static moment rating about Y axis |
M0z | 1.890 Nm | Static moment rating about Z axis |
A1 | 18 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 50 mm | |
b | 34 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 113 mm | |
Ls | 2,2 mm | |
JL | 80 mm | |
jL | 80 mm | |
aL min | 20 mm | 3 |
aL max | 71 mm | 3 |
aR min | 20 mm | 3 |
aR max | 71 mm | 3 |
H1 | 6,7 mm | Free space, system dimension |
H5 | 6,75 mm | |
T5 | 13,5 mm | Thread depth |
h | 27 mm | |
h1 | 14,5 mm | |
G2 | M8 | Fixing screws |
G2 MA | 41 Nm | Maximum tightening torque 4 |
K1 | M8 | Fixing screws |
K1 MA | 41 Nm | Maximum tightening torque 4 |
d1 | 9 mm | |
A3 | 19,3 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 18 mm | |
G4 | M6 | |
t G4 | 7 mm | 5 |
JL6 | 27,5 mm |
KWVE35-B-HL | Compatible with the following carriage | |
TKVD35 | Suitable Guide Rail |
Dipnotlar

Calculation of basic load ratings in accordance with DIN ISO 14728-1.
Based on practical experience, it may be possible to increase the basic dynamic load rating. The basic load rating can only be transmitted fully if the whole thread length is used and the adjacent construction is dimensioned appropriately.

The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.

Size code | 35 | |
Carriage design | HL | High, long carriage |
Version | B |



Four-row linear ball bearing and guideway assembly KUVE

Monorail Guidance Systems

Profilschienenführungen

Sistema con recirculación de 4 hileras de bolas KUVE..-B (-KT)

System liniowy kulkowy czterorzędowy KUVE..-B

Système à recirculation à quatre rangées de billes KUVE..-B (-KT)

Unità a ricircolazione a quattro ranghi di sfere KUVE..-B (-KT)

Vierreihige Kugelumlaufeinheit KUVE
Son görüntülenen ürünler

Wait to see recently viewed products