Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:36:39 GMT+0000 (Coordinated Universal Time)


KUVE45-B-H
Ball monorail guidance system
Carriages KWVE..-B-H, high, narrow carriage, four-row






Main dimensions
lmax | 5.835 mm | Max length single piece guideway 1 |
H | 70 mm | Height system |
B | 86 mm | Width carriage |
L | 140,6 mm | Overall length carriage |
Technical data
C | 69.000 N | Dynamic load rating 2 |
C0 | 141.000 N | Static load rating 2 |
M0x | 3.610 Nm | Static moment rating about X axis |
M0y | 2.485 Nm | Static moment rating about Y axis |
M0z | 2.485 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 20,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 60 mm | |
b | 45 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 13 mm | Distance from locating edge to hole |
L1 | 102,5 mm | |
Ls | 2,2 mm | |
JL | 60 mm | |
jL | 105 mm | |
aL min | 20 mm | 3 |
aL max | 94 mm | 3 |
aR min | 20 mm | 3 |
aR max | 94 mm | 3 |
H1 | 9,7 mm | Free space, system dimension |
H5 | 9,25 mm | |
T5 | 17 mm | Thread depth |
h | 34,2 mm | |
h1 | 15,7 mm | |
G2 | M10 | Fixing screws |
G2 MA | 83 Nm | Maximum tightening torque 4 |
K1 | M12 | Fixing screws |
K1 MA | 140 Nm | Maximum tightening torque 4 |
d1 | 13,4 mm | |
A3 | 26,5 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 26,5 mm | |
G4 | M6 | |
t G4 | 7 mm | 5 |
JL6 | 29,3 mm |
Related products
KWVE45-B-H | Compatible with the following carriage | |
TKVD45 | Suitable Guide Rail |
Dipnotlar
1

2

3

4
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
5

İndirmeler:
Mevcut ürün modeliniz
Size code | 45 | |
Carriage design | H | High carriage |
Version | B |


Tümü
Tümü

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Englisch
Four-row linear ball bearing and guideway assembly KUVE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-11-1 | Anleitung (Montage, Betrieb) | MON 38 | Spanisch
Sistema con recirculación de 4 hileras de bolas KUVE..-B (-KT)

2016-04-21 | Anleitung (Montage, Betrieb) | MON 38 | Polnisch
System liniowy kulkowy czterorzędowy KUVE..-B

2011-01-31 | Anleitung (Montage, Betrieb) | MON 38 | Französisch
Système à recirculation à quatre rangées de billes KUVE..-B (-KT)

2010-12-21 | Anleitung (Montage, Betrieb) | MON 38 | Italienisch
Unità a ricircolazione a quattro ranghi di sfere KUVE..-B (-KT)

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Deutsch
Vierreihige Kugelumlaufeinheit KUVE
Son görüntülenen ürünler

Wait to see recently viewed products