Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:31:58 GMT+0000 (Coordinated Universal Time)


KUVE45-B-ESC
Ball monorail guidance system
Carriages KWVE..-B-ESC, narrow, short carriage, four-row, full complement ball set






Main dimensions
lmax | 5.835 mm | Max length single piece guideway 1 |
H | 60 mm | Height system |
B | 86 mm | Width carriage |
L | 97,8 mm | Overall length carriage |
Technical data
C | 46.500 N | Dynamic load rating 2 |
C0 | 80.000 N | Static load rating 2 |
M0x | 2.060 Nm | Static moment rating about X axis |
M0y | 883 Nm | Static moment rating about Y axis |
M0z | 883 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 20,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 60 mm | |
b | 45 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 13 mm | Distance from locating edge to hole |
L1 | 59,7 mm | |
Ls | 2,2 mm | |
jL | 105 mm | |
aL min | 20 mm | 3 |
aL max | 94 mm | 3 |
aR min | 20 mm | 3 |
aR max | 94 mm | 3 |
H1 | 9,7 mm | Free space, system dimension |
H5 | 9,25 mm | |
T5 | 17 mm | Thread depth |
h | 34,2 mm | |
h1 | 15,7 mm | |
G2 | M10 | Fixing screws |
G2 MA | 83 Nm | Maximum tightening torque 4 |
K1 | M12 | Fixing screws |
K1 MA | 140 Nm | Maximum tightening torque 4 |
d1 | 13,4 mm | |
A3 | 16,5 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 16,5 mm | |
G4 | M6 | |
t G4 | 7 mm | 5 |
JL6 | 37,9 mm |
Related products
KWVE45-B-ESC | Compatible with the following carriage | |
TKVD45 | Suitable Guide Rail |
Dipnotlar
1

2

3

4

5

İndirmeler:
Mevcut ürün modeliniz
Size code | 45 | |
Carriage design | ESC | Expanded design, short, narrow carriage |
Version | B |