Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:39:47 GMT+0000 (Coordinated Universal Time)


KUVE25-B-EC
Ball monorail guidance system
Carriages KWVE..-B-EC, expanded interchangeability, short carriage, four-row






Main dimensions
lmax | 5.880 mm | Max length single piece guideway 1 |
H | 33 mm | Height system |
B | 73 mm | Width carriage |
L | 58,2 mm | Overall length carriage |
Technical data
C | 12.500 N | Dynamic load rating 2 |
C0 | 22.200 N | Static load rating 2 |
M0x | 305 Nm | Static moment rating about X axis |
M0y | 155 Nm | Static moment rating about Y axis |
M0z | 155 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 31 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 60 mm | |
b | 23 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 6,5 mm | Distance from locating edge to hole |
L1 | 35,6 mm | |
Ls | 1,65 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 5,1 mm | Free space, system dimension |
H4 | 7,85 mm | |
H5 | 5,25 mm | |
T5 | 10 mm | Thread depth |
h | 18,7 mm | |
h1 | 8,2 mm | |
K1 | M6 | Fixing screws |
K1 MA | 17 Nm | Maximum tightening torque 4 |
K3 | M6 | Fixing screws |
K3 MA | 17 Nm | Maximum tightening torque 4 |
d1 | 6,8 mm | |
D2 | 6,7 mm | |
A3 | 8 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 6 mm | |
G4 | M3 | |
t G4 | 6 mm | 5 |
JL6 | 22 mm |
Related products
KWVE25-B-EC | Compatible with the following carriage | |
TKVD25 | Suitable Guide Rail |
Dipnotlar
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2

3
aL and aR are dependent on the guideway length.
4

5
Maximum permissible screw depth for lubrication connectors.
İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Carriage design | EC | Expanded design, short carriage (carriage without screw threads) |
Version | B |