Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
10:54:26 GMT+0000 (Coordinated Universal Time)


KUVE15-B-EC
Ball monorail guidance system
Carriages KWVE..-B-EC, expanded interchangeability, short carriage, four-row







Main dimensions
lmax | 2.880 mm | Max length single piece guideway 1 |
H | 24 mm | Height system |
B | 52 mm | Width carriage |
L | 44,5 mm | Overall length carriage |
Technical data
C | 4.900 N | Dynamic load rating 2 |
C0 | 8.300 N | Static load rating 2 |
M0x | 86 Nm | Static moment rating about X axis |
M0y | 35 Nm | Static moment rating about Y axis |
M0z | 35 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 18,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 41 mm | |
b | 15 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 5,5 mm | Distance from locating edge to hole |
L1 | 23,1 mm | |
Ls | 1,3 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 4,3 mm | Free space, system dimension |
H4 | 6,1 mm | |
H5 | 4,75 mm | |
T5 | 7 mm | Thread depth |
h | 15 mm | |
h1 | 7,6 mm | |
K1 | M4 | Fixing screws |
K1 MA | 5 Nm | Maximum tightening torque 4 |
K3 | M4 | Fixing screws |
K3 MA | 5 Nm | Maximum tightening torque 4 |
d1 | 4,6 mm | |
D2 | 4,5 mm | |
A3 | 4,3 mm | |
G3 | M3 | |
t G3 | 5,5 mm | 5 |
A4 | 3,2 mm | |
G4 | M3 | |
t G4 | 5,5 mm | 5 |
JL6 | 15,8 mm |
Related products
KWVE15-B-EC | Compatible with the following carriage | |
TKVD15-B | Suitable Guide Rail |
Dipnotlar
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2

3
aL and aR are dependent on the guideway length.
4

5

İndirmeler:
Mevcut ürün modeliniz
Size code | 15 | |
Carriage design | EC | Expanded design, short carriage (carriage without screw threads) |
Version | B |


Tümü
Tümü

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Englisch
Four-row linear ball bearing and guideway assembly KUVE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-11-1 | Anleitung (Montage, Betrieb) | MON 38 | Spanisch
Sistema con recirculación de 4 hileras de bolas KUVE..-B (-KT)

2016-04-21 | Anleitung (Montage, Betrieb) | MON 38 | Polnisch
System liniowy kulkowy czterorzędowy KUVE..-B

2011-01-31 | Anleitung (Montage, Betrieb) | MON 38 | Französisch
Système à recirculation à quatre rangées de billes KUVE..-B (-KT)

2010-12-21 | Anleitung (Montage, Betrieb) | MON 38 | Italienisch
Unità a ricircolazione a quattro ranghi di sfere KUVE..-B (-KT)

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Deutsch