Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:21:49 GMT+0000 (Coordinated Universal Time)



KUSE30-H
Ball monorail guidance system
High, narrow carriage for six-row linear recirculating ball bearing and guideway assembly






Mounting dimensions
A1 | 16 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 40 mm | |
b | 28 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 67,6 mm | |
JL | 40 mm | |
jL | 80 mm | |
aL min | 20 mm | 1 |
aL max | 71 mm | 1 |
aR min | 20 mm | 1 |
aR max | 71 mm | 1 |
H1 | 5,4 mm | Free space, system dimension |
H5 | 6 mm | |
T5 | 11 mm | Thread depth |
h | 25 mm | |
h1 | 12,5 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M8 | Fixing screws |
G2 MA | 41 Nm | Maximum tightening torque |
K1 | M8 | Fixing screws |
K1 MA | 41 Nm | Tightening torque 2 |
d1 | 9 mm | |
N2 max | 4,5 mm | |
JL5 | 18,8 mm | |
A3 | 9,5 mm | |
O | 4,5x1,5 | O-Ring DIN 3771 |
Main dimensions
Imax | 5.860 mm | Max length single piece guideway |
H | 45 mm | Height system |
B | 60 mm | Width carriage |
L | 91,6 mm | Overall length carriage 3 |
Technical data
I: C | 54.000 N | Load direction I: compressive load 4 |
I: C0 | 108.000 N | Load direction I: compressive load 4 |
II: C | 37.800 N | Load direction II: tensile load 4 |
II: C0 | 60.000 N | Load direction II: tensile load 4 |
III: C | 40.000 N | Load direction III: lateral load 4 |
III: C0 | 62.000 N | Load direction III: lateral load 4 |
M0x | 1.350 Nm | Static moment rating about X axis |
M0y | 800 Nm | Static moment rating about Y axis |
M0z | 710 Nm | Static moment rating about Z axis |
Related products
KWSE30-H | Carriage | |
TKSD30 | Guideway |
Dipnotlar
1

2

3

4

İndirmeler:
Mevcut ürün modeliniz
Size code | 30 | |
Carriage design | H | High carriage |


Tümü
Tümü

2009-09-21 | Anleitung (Montage, Betrieb) | MON 22 | Französisch
Instructions de montage

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Englisch
linear ball bearing and guideway assemblies - KUSE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Deutsch
Sechsreihige Kugelumlaufeinheiten - KUSE

2009-11-17 | Anleitung (Montage, Betrieb) | MON 22 | Russisch
Линейные направляющие качения с циркуляцией шариков
Son görüntülenen ürünler

Wait to see recently viewed products