Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:40:51 GMT+0000 (Coordinated Universal Time)



KUSE25-H
Ball monorail guidance system
High, narrow carriage for six-row linear recirculating ball bearing and guideway assembly






Mounting dimensions
A1 | 12,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 35 mm | |
b | 23 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 6,5 mm | Distance from locating edge to hole |
L1 | 60,9 mm | |
JL | 35 mm | |
jL | 60 mm | |
aL min | 20 mm | 1 |
aL max | 53 mm | 1 |
aR min | 20 mm | 1 |
aR max | 53 mm | 1 |
H1 | 5,2 mm | Free space, system dimension |
H5 | 5 mm | |
T5 | 10 mm | Thread depth |
h | 21,7 mm | |
h1 | 11,2 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M6 | Fixing screws |
G2 MA | 17 Nm | Maximum tightening torque |
K1 | M6 | Fixing screws |
K1 MA | 17 Nm | Tightening torque 2 |
d1 | 6,8 mm | |
N2 max | 3 mm | |
JL5 | 17,94 mm | |
A3 | 10 mm | |
O | 3x1,5 | O-Ring DIN 3771 |
Main dimensions
Imax | 5.880 mm | Max length single piece guideway |
H | 40 mm | Height system |
B | 48 mm | Width carriage |
L | 81,8 mm | Overall length carriage 3 |
Technical data
I: C | 38.000 N | Load direction I: compressive load 4 |
I: C0 | 81.000 N | Load direction I: compressive load 4 |
II: C | 26.000 N | Load direction II: tensile load 4 |
II: C0 | 45.000 N | Load direction II: tensile load 4 |
III: C | 28.000 N | Load direction III: lateral load 4 |
III: C0 | 47.000 N | Load direction III: lateral load 4 |
M0x | 840 Nm | Static moment rating about X axis |
M0y | 510 Nm | Static moment rating about Y axis |
M0z | 450 Nm | Static moment rating about Z axis |
Related products
KWSE25-H | Carriage | |
TKSD25 | Guideway |
Dipnotlar
1

2

3

4

İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Carriage design | H | High carriage |


Tümü
Tümü

2009-09-21 | Anleitung (Montage, Betrieb) | MON 22 | Französisch
Instructions de montage

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Englisch
linear ball bearing and guideway assemblies - KUSE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Deutsch
Sechsreihige Kugelumlaufeinheiten - KUSE

2009-11-17 | Anleitung (Montage, Betrieb) | MON 22 | Russisch