Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:05:02 GMT+0000 (Coordinated Universal Time)


KTSOS20-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, adjustable clearance, with self-aligning linear ball bearing, contact seals on both sides








Main Dimensions & Performance Data
FW | 20 mm | Diameter of ball complement |
H | 42 mm | Heigth |
L | 96 mm | Length |
B | 60 mm | Width |
Cmax | 3.500 N | Load capacity dyn. |
C0 max | 4.600 N | Load capacity stat. 1 |
≈m | 0,52 kg | Ağırlık |
Mounting dimensions
JB | 45 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 30 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 10 mm | 2 |
JL | 76 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
L6 | 33 mm | Distance 3 |
H2 | 25 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H5 | 8 mm | |
T5 | 18 mm | |
H6 | 24 mm | |
G2 | M8 | |
N1 | 6,6 mm | |
N4 | 2x4.25 | 4 |
N3 | 11 mm | |
K5 | M6 | |
K8 | NIP4MZ | Lubrication nipple |
W | 2,5 mm | Width across flats |
6 | Ball rows | |
α | 55 ° | Angle |
Dipnotlar
1

2
Dimension B2 on diameter FW.
3

4

Basic load rating in main load direction.
İndirmeler:
Mevcut ürün modeliniz
Size code | 20 | |
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch