Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:57:01 GMT+0000 (Coordinated Universal Time)


KTSOS16-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, adjustable clearance, with self-aligning linear ball bearing, contact seals on both sides








Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
H | 35 mm | Heigth |
L | 78 mm | Length |
B | 53 mm | Width |
Cmax | 2.330 N | Load capacity dyn. |
C0 max | 3.100 N | Load capacity stat. 1 |
≈m | 0,31 kg | Ağırlık |
Mounting dimensions
JB | 40 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 26,5 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 10,1 mm | 2 |
JL | 64 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
L6 | 26 mm | Distance 3 |
H2 | 22 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H5 | 7,5 mm | |
T5 | 13 mm | |
H6 | 21 mm | |
G2 | M6 | |
N1 | 5,3 mm | |
N4 | 1.6x3.35 | 4 |
N3 | 10 mm | |
K5 | M5 | |
K8 | NIP4MZ | Lubrication nipple |
W | 2,5 mm | Width across flats |
6 | Ball rows | |
α | 68 ° | Angle |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension B2 on diameter FW.
3

4
Centring hole DIN 332 type A.

İndirmeler:
Mevcut ürün modeliniz
Size code | 16 | |
Seal | PP | |
Relubrication feature | AS |