Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:23:23 GMT+0000 (Coordinated Universal Time)


KTSO12-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, with self-aligning linear ball bearing, contact seals on both sides

KTSO..-PP-AS







Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 28 mm | Heigth |
L | 70 mm | Length |
B | 43 mm | Width |
Cmax | 1.460 N | Load capacity dyn. 1 |
C0 max | 2.100 N | Load capacity stat. 1 |
≈m | 0,19 kg | Ağırlık |
Mounting dimensions
JB | 32 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 21,5 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 7,6 mm | 2 |
JL | 56 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
L6 | 24 mm | Distance 3 |
H2 | 18 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H5 | 6,1 mm | |
T5 | 11 mm | |
H6 | 16,5 mm | |
G2 | M5 | |
N1 | 4,3 mm | |
N4 | 1,6x3,35 | 4 |
N3 | 8 mm | |
K5 | M4 | |
K8 | NIP4MZ | Lubrication nipple |
6 | Ball rows | |
α | 66 ° | Angle |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

3

4


İndirmeler:
Mevcut ürün modeliniz
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |