Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:19:21 GMT+0000 (Coordinated Universal Time)


KTFS25-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, sealed, greased, with relubrication facility

Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
H | 60 mm | Heigth |
L | 122 mm | Length |
B | 74 mm | Width |
Cmin | 4.400 N | Load capacity dyn. C 1 |
C0 min | 4.850 N | Load capacity stat. C0 1 |
≈m | 0,9 kg | Ağırlık |
Mounting dimensions
JB | 56 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
L4 | 73 mm | |
L5 | 10 mm | |
JL4 | 61 mm | Distance |
D1 | 52 mm | Diameter 2 |
Tol D1 | g7 | Tolerance |
D2 | 52 mm | Diameter |
Tol D2 | -0,1 | Upper tolerance |
Tol D2 | -0,3 | Lower tolerance |
JH | 42 mm | |
Tol JH | +0,15 | Upper tolerance |
Tol JH | -0,15 | Lower tolerance |
T5 | 26 mm | Thread depth |
G2 | M12 | Thread size |
N1 | 10,5 mm | Diameter |
K5 | M10 | |
G3 | M8x1 | Thread size |
8 | Ball rows |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products