Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:03:22 GMT+0000 (Coordinated Universal Time)


KTFS20-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, sealed, greased, with relubrication facility


Main Dimensions & Performance Data
FW | 20 mm | Diameter of ball complement |
H | 50 mm | Heigth |
L | 96 mm | Length |
B | 60 mm | Width |
Cmin | 3.100 N | Load capacity dyn. C 1 |
C0 min | 3.200 N | Load capacity stat. C0 1 |
≈m | 0,55 kg | Ağırlık |
Mounting dimensions
JB | 45 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
L4 | 60 mm | |
L5 | 10 mm | |
JL4 | 48 mm | Distance |
D1 | 42 mm | Diameter 2 |
Tol D1 | g7 | Tolerance |
D2 | 42 mm | Diameter |
Tol D2 | -0,1 | Upper tolerance |
Tol D2 | -0,3 | Lower tolerance |
JH | 35 mm | |
Tol JH | +0,15 | Upper tolerance |
Tol JH | -0,15 | Lower tolerance |
T5 | 22 mm | Thread depth |
G2 | M10 | Thread size |
N1 | 8,4 mm | Diameter |
K5 | M8 | |
G3 | M8x1 | Thread size |
8 | Ball rows |
Dipnotlar
1

2

İndirmeler:
Mevcut ürün modeliniz
Size code | 20 | |
Seal | PP | |
Relubrication feature | AS |