Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:52:00 GMT+0000 (Coordinated Universal Time)


KTBO50-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
H | 88 mm | Heigth |
L | 224 mm | Length |
B | 130 mm | Width |
C | 13.200 N | Load capacity dyn. C 1 |
C0 | 14.500 N | Load capacity stat. C0 1 |
≈m | 5,95 kg | Ağırlık |
Mounting dimensions
JB | 100 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B2 | 22,7 mm | 2 |
JL | 125 mm | 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 50 mm | Center Height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 14 mm | |
T5 | 34 mm | |
H6 | 77 mm | |
N1 | 13 mm | |
N3 | 20 mm | |
G2 | M16 | Thread size |
G3 | M8x1 | Thread size |
α | 54 ° | Angle |
K5 | M12 | Screw DIN 6912 |
Dipnotlar
1

2

3
Dimension JL and lubrication hole symmetrical to the bearing length L.

İndirmeler:
Mevcut ürün modeliniz
Size code | 50 | |
Seal | PP | |
Relubrication feature | AS |