Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:31:57 GMT+0000 (Coordinated Universal Time)


KTBO20-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 20 mm | Diameter of ball complement |
H | 42 mm | Heigth |
L | 104 mm | Length |
B | 60 mm | Width |
C | 2.600 N | Load capacity dyn. C 1 |
C0 | 2.550 N | Load capacity stat. C0 1 |
≈m | 0,62 kg | Ağırlık |
Mounting dimensions
JB | 45 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B2 | 10 mm | 2 |
JL | 55 mm | 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 25 mm | Center Height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 9 mm | |
T5 | 18 mm | |
H6 | 35,5 mm | |
N1 | 6,4 mm | |
N3 | 11 mm | |
G2 | M8 | Thread size |
G3 | M6 | Thread size |
α | 60 ° | Angle |
K5 | M6 | Screw DIN 6912 |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways and where the two linear ball bearings are subjected to equal loading.
2
Dimension B2 on diameter FW.
3


İndirmeler:
Mevcut ürün modeliniz
Size code | 20 | |
Seal | PP | |
Relubrication feature | AS |