Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:44:28 GMT+0000 (Coordinated Universal Time)


KTBO16-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
H | 35 mm | Heigth |
L | 84 mm | Length |
B | 50 mm | Width |
C | 1.290 N | Load capacity dyn. C 1 |
C0 | 1.240 N | Load capacity stat. C0 1 |
≈m | 0,35 kg | Ağırlık |
Mounting dimensions
JB | 36 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B2 | 10,1 mm | 2 |
JL | 45 mm | 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 22 mm | Center Height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 8 mm | |
T5 | 13 mm | |
H6 | 29,5 mm | |
N1 | 5,3 mm | |
N3 | 10 mm | |
G2 | M6 | Thread size |
G3 | M6 | Thread size |
α | 78 ° | Angle |
K5 | M5 | Screw DIN 6912 |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways and where the two linear ball bearings are subjected to equal loading.
2

3


İndirmeler:
Mevcut ürün modeliniz
Size code | 16 | |
Seal | PP | |
Relubrication feature | AS |