Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:24:01 GMT+0000 (Coordinated Universal Time)


KTBO12-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 30 mm | Heigth |
L | 76 mm | Length |
B | 42 mm | Width |
C | 980 N | Load capacity dyn. C 1 |
C0 | 890 N | Load capacity stat. C0 1 |
≈m | 0,26 kg | Ağırlık |
Mounting dimensions
JB | 30 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B2 | 7,7 mm | 2 |
JL | 40 mm | 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 18 mm | Center Height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 6 mm | |
T5 | 13 mm | |
H6 | 25 mm | |
N1 | 5,3 mm | |
N3 | 10 mm | |
G2 | M6 | Thread size |
G3 | M6 | Thread size |
α | 78 ° | Angle |
K5 | M5 | Screw DIN 6912 |
Dipnotlar
1

2

3


İndirmeler:
Mevcut ürün modeliniz
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch