Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:16:28 GMT+0000 (Coordinated Universal Time)


KS50
Linear ball bearing
Linear ball bearings KS.., heavy load range, gap seals on both sides
Tercih edilen ürün




Main Dimensions & Performance Data
FW | 50 mm | Bore diameter of ball complement |
D | 75 mm | Outside diameter |
L | 100 mm | Length |
Cmin | 12.300 N | Load capacity dyn. 1 |
C0 min | 9.700 N | Load capacity stat. 1 |
Cmax | 15.100 N | Load capacity dyn. 1 |
C0 max | 13.900 N | Load capacity stat. 1 |
≈m | 0,6 kg | Ağırlık |
Mounting dimensions
L2 | 77,3 mm | |
H13 | Tolerance | |
BL2 | 2,65 mm | |
DN | 71,4 mm | |
A10 | 2,5 mm | Angle of sector opening |
N1 | 4,5 mm | 2 |
N4 | 5 mm | |
8 | Number of rows balls |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

With preservative, gap seals on both sides.
İndirmeler:
Mevcut ürün modeliniz
Size code | 50 |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products