Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:34:39 GMT+0000 (Coordinated Universal Time)


KNO40-B-PP
Linear ball bearing
Linear ball bearings KNO..-B-PP, Lightweight range, open design, sealed on all sides, with relubrication facility, adjustable angle
Tercih edilen ürün




Main Dimensions & Performance Data
FW | 40 mm | Bore diameter of ball complement |
D | 62 mm | Outside diameter |
L | 80 mm | Length |
Cmax | 6.300 N | Load capacity dyn. 1 |
C0 max | 4.350 N | Load capacity stat. 1 |
≈m | 0,3 kg | Ağırlık |
Mounting dimensions
B2 | 19 mm | Width of sector opening 2 |
T4 | 2,2 mm | |
A10 | 1,5 mm | Angle of sector opening |
N4 | 3 mm | 3 |
α | 56 ° | Angle of sector opening |
b1 max | 3 mm | |
5 | Number of rows balls |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension B2 on diameter FW.
3
Hole position symmetrical to bearing length L.
Basic load rating in main load direction.

İndirmeler:
Mevcut ürün modeliniz
Size code | 40 | |
Seal | PP | Sealed |

