Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:55:44 GMT+0000 (Coordinated Universal Time)


KNO25-B
Linear ball bearing
Linear ball bearings KNO..-B, Lightweight range, open design, with relubrication facility, adjustable angle




Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
Cmax | 3.100 N | Load capacity dyn. 1 |
C0 max | 2.260 N | Load capacity stat. 1 |
≈m | 0,133 kg | Ağırlık |
Mounting dimensions
B2 | 11,5 mm | Width of sector opening 2 |
T4 | 1,4 mm | |
A10 | 1,5 mm | Angle of sector opening |
N4 | 3 mm | 3 |
α | 57 ° | Angle of sector opening |
b1 max | 2,5 mm | |
5 | Number of rows balls |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

3

Basic load rating in main load direction.

İndirmeler:
Mevcut ürün modeliniz
Size code | 25 |


Son görüntülenen ürünler

Wait to see recently viewed products