Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:01:00 GMT+0000 (Coordinated Universal Time)


KN25-B-PP
Linear ball bearing
Linear ball bearings KN..-B-PP, Lightweight range, closed design, sealed on all sides, with relubrication facility, adjustable angle
Tercih edilen ürün



Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
Cmin | 3.100 N | Load capacity dyn. 1 |
C0 min | 2.220 N | Load capacity stat. 1 |
Cmax | 3.250 N | Load capacity dyn. 1 |
C0 max | 2.850 N | Load capacity stat. 1 |
≈m | 0,135 kg | Ağırlık |
Mounting dimensions
L2 | 43,7 mm | |
BL2 | 1,85 mm | |
DN | 38,5 mm | |
T4 | 1,4 mm | |
N4 | 3 mm | 2 |
b1 max | 2,5 mm | |
6 | Number of rows balls |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Seal | PP | Sealed |


Son görüntülenen ürünler

Wait to see recently viewed products