Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:15:01 GMT+0000 (Coordinated Universal Time)


KN16-B
Linear ball bearing
Linear ball bearings KN..-B, Lightweight range, closed design, with relubrication facility, adjustable angle



Main Dimensions & Performance Data
FW | 16 mm | Bore diameter of ball complement |
D | 26 mm | Outside diameter |
L | 36 mm | Length |
Cmin | 870 N | Load capacity dyn. 1 |
C0 min | 620 N | Load capacity stat. 1 |
Cmax | 1.040 N | Load capacity dyn. 1 |
C0 max | 910 N | Load capacity stat. 1 |
≈m | 28,96 g | Ağırlık |
Mounting dimensions
L2 | 24,6 mm | |
H13 | Tolerance | |
BL2 | 1,3 mm | |
DN | 25 mm | |
T4 | 0,7 mm | |
N4 | 3 mm | 2 |
b1 max | 1,5 mm | |
5 | Number of rows balls |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

İndirmeler:
Mevcut ürün modeliniz
Size code | 16 |


Son görüntülenen ürünler

Wait to see recently viewed products