Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:53:04 GMT+0000 (Coordinated Universal Time)


KH40-PP
Linear ball bearing
Linear ball bearings with initial greasing, sealed on both sides, with relubrication facility
Tercih edilen ürün


Main Dimensions & Performance Data
Fw | 40 mm | Diameter shaft |
D | 52 mm | Outer diameter |
L | 60 mm | Length |
Cmin | 5.300 N | Load capacity dyn. 1 |
C0 min | 4.450 N | Load capacity stat. 1 |
Cmax | 5.300 N | Load capacity dyn. 1 |
C0 max | 4.950 N | Load capacity stat. 1 |
≈m | 0,19 kg | Ağırlık |
Mounting dimensions
JL4 | 9 mm | |
N2 | 2,5 mm |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
With initial greasing, sealed on both sides.
İndirmeler:
Mevcut ürün modeliniz
Size code | 40 | |
Seal | PP | Sealed |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products