Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:24:59 GMT+0000 (Coordinated Universal Time)


KGSNS50-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, slotted design, sealed, greased, with relubrication facility










n.r.
AS | Relubrication facility | |
≈m | 2,76 kg | Ağırlık |
Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
H | 105 mm | Height |
L | 100 mm | Length |
B | 132 mm | Width |
Cmax | 15.100 N | Load capacity dyn. 1 |
C0 max | 13.900 N | Load capacity stat. 1 |
Mounting dimensions
JB | 108 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 90 mm | |
A5 | 66 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
JL | 50 mm | Distance 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 50 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 62 mm | |
H5 | 10,6 mm | |
T5 | 35 mm | Mounting Dimension |
H6 | 49 mm | Mounting Dimension |
G2 | M16 | |
N1 | 13,5 mm | Mounting Dimension |
N4 | 10 mm | 3 |
N3 | 20 mm | Mounting Dimension |
K5 | M12 | |
K8 | NIP6MZ | Lubrication nipple |
W | 8 mm | Width across flats |
8 | Ball rows |
Dipnotlar
1

2

3

İndirmeler:
Mevcut ürün modeliniz
Size code | 50 | |
Seal | PP |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch