Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:08:51 GMT+0000 (Coordinated Universal Time)


KGSNG30-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, sealed, greased, with relubrication facility






n.r.
30 | Size code | |
≈m | 0,88 kg | Ağırlık |
Main Dimensions & Performance Data
FW | 30 mm | Diameter of ball complement |
H | 70 mm | Heigth |
B | 87 mm | Width |
L | 68 mm | Length |
Cmax | 5.900 N | Load capacity dyn. 1 |
C0 max | 6.000 N | Load capacity stat. 1 |
Mounting dimensions
JB | 68 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 63 mm | |
A5 | 43,5 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
JL | 45 mm | Distance 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 35 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 46,2 mm | |
H5 | 9,3 mm | |
T5 | 22 mm | |
H6 | 34 mm | |
G2 | M10 | |
N1 | 8,4 mm | |
N4 | 6 mm | 3 |
N3 | 15 mm | |
K5 | M8 | |
K8 | NIP5MZ | Lubrication nipple |
8 | Ball rows |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension JL and lubrication hole symmetrical to the bearing length L.
3
Centring for dowel hole.
Basic load rating in main load direction.
İndirmeler:
Mevcut ürün modeliniz
Seal | PP | |
Relubrication feature | AS |