Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:03:05 GMT+0000 (Coordinated Universal Time)


KGSNG16-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, sealed, greased, with relubrication facility






n.r.
16 | Size code | |
≈m | 0,19 kg | Ağırlık |
Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
H | 42 mm | Heigth |
B | 53 mm | Width |
L | 37 mm | Length |
Cmax | 1.430 N | Load capacity dyn. 1 |
C0 max | 1.550 N | Load capacity stat. 1 |
Mounting dimensions
JB | 40 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 40 mm | |
A5 | 26,5 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
JL | 26 mm | Distance 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 22 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 29,3 mm | |
H5 | 6,9 mm | |
T5 | 13 mm | |
H6 | 21 mm | |
G2 | M6 | |
N1 | 5,3 mm | |
N4 | 4 mm | 3 |
N3 | 10 mm | |
K5 | M5 | |
K8 | NIP4MZ | Lubrication nipple |
8 | Ball rows |
Dipnotlar
1

2

3


İndirmeler:
Mevcut ürün modeliniz
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products