Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:57:38 GMT+0000 (Coordinated Universal Time)


KGSC40-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, open design, sealed, greased, with relubrication facility






Main Dimensions & Performance Data
FW | 40 mm | Diameter of ball complement |
H | 100 mm | Heigth |
L | 80 mm | Length |
B | 110 mm | Width |
Cmax | 10.200 N | Load capacity dyn. 1 |
C0 max | 9.600 N | Basic static load capacity 1 |
≈m | 1,65 kg | Ağırlık |
Mounting dimensions
A2 | 75 mm | |
Tol A2 | +0,15 | Upper tolerance |
Tol A2 | -0,15 | Lower tolerance |
A4 | 97 mm | |
A5 | 32 mm | Mounting Dimension |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 18,2 mm | Width of sector opening 2 |
JL | 48 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
L6 | 60 mm | Distance |
H2 | 45 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 60 mm | |
H5 | 9,5 mm | |
T5 | 36 mm | |
H6 | 67,6 mm | |
G2 | M20 | |
N1 | 15,5 mm | |
N4 | 12 mm | 4 |
N3 | 24 mm | |
K5 | M14 | |
K8 | NIP5MZ | Lubrication nipple |
α | 56 ° | Angle |
6 | Ball rows |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension B2 on diameter FW.
3

4


İndirmeler:
Mevcut ürün modeliniz
Size code | 40 | |
Seal | PP | |
Relubrication feature | AS |