Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:46:12 GMT+0000 (Coordinated Universal Time)


KGHK12-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible



Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 33 mm | Height |
L | 28,2 mm | Length |
B | 40 mm | Width |
C | 670 N | Dynamic load rating 1 |
C0 | 510 N | Basic static load capacity 1 |
≈m | 80 g | Ağırlık |
Mounting dimensions
JB | 29 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 32 mm | |
A5 | 20 mm | |
H2 | 17 mm | Center height |
Tol H2 | +0,010 | Upper tolerance |
Tol H2 | -0,014 | Lower tolerance |
H4 | 25,1 mm | Mounting Dimension |
H5 | 5 mm | |
T5 | 11 mm | |
H6 | 16 mm | Mounting Dimension |
A3 | 11 mm | |
G2 | M5 | |
N1 | 4,3 mm | |
N3 | 10 mm | |
K5 | M4 | |
K8 | NIPA1 | Lubrication nipple |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
İndirmeler:
Mevcut ürün modeliniz
Size code | 12 | |
Version | B | |
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products