Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:31:15 GMT+0000 (Coordinated Universal Time)


KGHA30-PP
Linear ball bearing and housing unit
Linear ball bearing and housing units, sealed, greased, corrosion-resistant design possible
Tercih edilen ürün


Main Dimensions & Performance Data
H | 67,5 mm | Height |
B | 65 mm | Width |
L | 59 mm | Length |
Tol L | +0,5 | Tolerance |
C | 3.300 N | Dynamic load rating 1 |
C0 | 2.700 N | Static load rating 1 |
≈m | 0,855 kg | Ağırlık |
Mounting dimensions
H6 | 39 mm | |
T5 | 20 mm | |
JB | 54 mm | |
Tol JB | ±0,1 | Tolerance |
G2 | M8 | |
N1 | 6,7 mm | |
N3 | 11,1 mm | |
K5 | M6 | 2 |
Dimensions
FW | 30 mm | Diameter of ball complement |
H2 | 35 mm | Axis center |
Tol H2 | ±0,015 | Tolerance |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

İndirmeler:
Mevcut ürün modeliniz
Size code | 30 | |
Seal | PP | Sealed |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products