Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:25:58 GMT+0000 (Coordinated Universal Time)


KGBO40-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible
Tercih edilen ürün


n.r.
PP | Seal | |
AS | Relubrication facility | |
≈m | 1,28 kg | Ağırlık |
Main Dimensions & Performance Data
H | 79,5 mm | Center height |
L | 80 mm | Length |
Tol L | h12 | Tolerance |
B | 108 mm | Width |
C | 6.100 N | Load capacity dyn. 1 |
C0 | 4.600 N | Load capacity stat. C0 1 |
Mounting dimensions
JB | 94 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
B1 | 77 mm | |
A5 | 54 mm | |
Tol A5 | +0,02 | Upper tolerance |
Tol A5 | -0,02 | Lower tolerance |
B2 | 18,2 mm | 2 |
L4 | 40 mm | Distance |
L5 | 56 mm | Distance |
J L4 | 23 mm | Distance |
H2 | 45 mm | Height shaft |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 30 mm | |
H6 | 12 mm | |
N! | 9 mm | |
N3 | 15 mm | |
K5 | M8 | |
K8 | NIPA2 | Lubrication nipple |
α | 54 ° | Angle |
5 | Ball rows |
Dipnotlar
1

2


İndirmeler:


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products