Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:04:28 GMT+0000 (Coordinated Universal Time)


KGBO16-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible


n.r.
16 | Size code | |
PP | Seal | |
AS | Relubrication facility | |
≈m | 0,119 kg | Ağırlık |
Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
H | 33,5 mm | Center height |
L | 36 mm | Length |
Tol L | h12 | Tolerance |
B | 56 mm | Width |
C | 800 N | Load capacity dyn. 1 |
C0 | 620 N | Load capacity stat. C0 1 |
Mounting dimensions
JB | 46 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 35 mm | |
A5 | 28 mm | |
Tol A5 | +0,02 | Upper tolerance |
Tol A5 | -0,02 | Lower tolerance |
B2 | 10,1 mm | 2 |
L4 | 15 mm | Distance |
L5 | 22 mm | Distance |
J L4 | 6,5 mm | Distance |
H2 | 20 mm | Height shaft |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 15 mm | |
H6 | 6 mm | |
N! | 5,5 mm | |
N3 | 10 mm | |
K5 | M5 | |
K8 | NIPA1 | Lubrication nipple |
α | 78 ° | Angle |
4 | Ball rows |
Dipnotlar
1

2


İndirmeler:


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products