Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:32:14 GMT+0000 (Coordinated Universal Time)


KGBAO40-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible
Tercih edilen ürün

KGBA..-PP-AS




Main Dimensions & Performance Data
FW | 40 mm | Diameter of ball complement |
H | 82,5 mm | Height |
L | 80 mm | Length |
Tol L | h12 | Tolerance |
B | 108 mm | Width |
C | 6.100 N | Load capacity dyn. C 1 |
C0 | 4.600 N | Load capacity stat. C0 1 |
≈m | 1,07 kg | Ağırlık |
Mounting dimensions
JB | 86 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
A5 | 54 mm | |
Tol A5 | +0,015 | Upper tolerance |
Tol A5 | -0,015 | Lower tolerance |
B2 | 18,2 mm | 2 |
L4 | 78 mm | |
L5 | 56 mm | |
JL | 58 mm | |
Tol JL | +0,2 | Upper tolerance |
Tol JL | -0,2 | Lower tolerance |
H2 | 45 mm | Height shaft |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 18 mm | |
H6 | 11 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 9,2 mm | |
N3 | 15 mm | |
K5 | M8 | |
K8 | NIPA2 | Lubrication nipple |
W1 | 4 mm | Width across flats 3 |
M W1 max | 5 Nm | Max. tightening torque |
α | 54 ° | Angle |
5 | Ball rows |
Dipnotlar
1

2
Dimension B2 on diameter FW.
3


İndirmeler:
Mevcut ürün modeliniz
Size code | 40 | |
Seal | PP | |
Relubrication feature | AS |