Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:42:56 GMT+0000 (Coordinated Universal Time)


KGBAO25-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible

KGBA..-PP-AS

KGBAO..-PP-AS


KGBAO..-PP-AS
Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
H | 56 mm | Height |
L | 58 mm | Length |
Tol L | h12 | Tolerance |
B | 74 mm | Width |
C | 2.850 N | Load capacity dyn. C 1 |
C0 | 2.330 N | Load capacity stat. C0 1 |
≈m | 0,35 kg | Ağırlık |
Mounting dimensions
JB | 60 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
A5 | 37 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 12,5 mm | 2 |
L4 | 54 mm | |
L5 | 40 mm | |
JL | 40 mm | |
Tol JL | +0,2 | Upper tolerance |
Tol JL | -0,2 | Lower tolerance |
H2 | 30 mm | Height shaft |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 13 mm | |
H6 | 7,8 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 5,7 mm | |
N3 | 10 mm | |
K5 | M5 | |
K8 | NIPA1 | Lubrication nipple |
W1 | 3 mm | Width across flats 3 |
M W1 max | 3 Nm | Max. tightening torque |
α | 60 ° | Angle |
5 | Ball rows |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension B2 on diameter FW.
3
Note maximum tightening torques.
Basic load rating in main load direction.
İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch