Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:17:11 GMT+0000 (Coordinated Universal Time)


KGBA25-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
Tol FW | +0,011 | Upper tolerance |
Tol FW | -0.001 | Lower tolerance |
H | 60 mm | Heigth |
L | 58 mm | Length |
Tol L | h12 | Tolerance |
B | 74 mm | Width |
C | 2.800 N | Load capacity dyn. C 1 |
C0 | 2.220 N | Load capacity stat. C0 1 |
≈m | 0,4 kg | Ağırlık |
Mounting dimensions
JB | 60 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
A5 | 37 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
L4 | 54 mm | |
L5 | 40 mm | |
JL | 40 mm | |
Tol JL | +0,2 | Upper tolerance |
Tol JL | -0,2 | Lower tolerance |
H2 | 30 mm | Center Height |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 23 mm | |
H6 | 7,8 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 5,7 mm | |
N3 | 10 mm | |
K5 | M5 | |
K8 | NIPA1 | Lubrication nipple |
6 | Ball rows |
Dipnotlar
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |