Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:49:04 GMT+0000 (Coordinated Universal Time)


KGBA16-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
Tol FW | +0,009 | Upper tolerance |
Tol FW | -0.001 | Lower tolerance |
H | 41 mm | Heigth |
L | 36 mm | Length |
Tol L | h12 | Tolerance |
B | 50 mm | Width |
C | 710 N | Load capacity dyn. C 1 |
C0 | 530 N | Load capacity stat. C0 1 |
≈m | 0,12 kg | Ağırlık |
Mounting dimensions
JB | 40 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 25 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
L4 | 35 mm | |
L5 | 22 mm | |
JL | 26 mm | |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 22 mm | Center Height |
Tol H2 | +0,01 | Upper tolerance |
Tol H2 | -0,01 | Lower tolerance |
A3 | 15 mm | |
H6 | 5,4 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 4,7 mm | |
N3 | 8 mm | |
K5 | M4 | |
K8 | NIPA1 | Lubrication nipple |
5 | Ball rows |
Dipnotlar
1

İndirmeler:
Mevcut ürün modeliniz
Size code | 16 | |
Seal | PP | |
Relubrication feature | AS |


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products